TLS205B0EJV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy2.5 %
-
Base ProductTLS205B0xxVxx
-
Dropout Voltage340 mV
-
Early WarningNo
-
Enable (=Inhibit)Yes
-
FamilyOPTIREG™ linear Post Regulator
-
HoldNo
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range2.3 V to 20 V
-
Output Current max500 mA
-
Output Voltage Typeadj.
-
Over Voltage ProtectionNo
-
Planned to be available until at least2038
-
Power FailNo
-
Power GoodNo
-
QualificationAutomotive
-
Quiescent Current30 µA
-
Regulator TypePost Regulator
-
ResetNo
-
Status OutputNo
-
WatchdogNo
| Recommended | ||
|
OPN
|
TLS205B0EJVXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide Input Voltage Range: 1.8V to 20 V
- 500 mA Current Capability
- Adjustable Output from 1.22 V to 20 V
- Low Quiescent Current: 30μA
- Low Dropout Voltage: 320 mV
- Low Noise typ.24µV RMS
- Internal circuitry working down to 2.3 V
- Very low Shutdown Current: < 1μA
- No Protection Diodes Needed
- Stable with ≥ 3.3 μF Output Capacitor
- Stable with Al, Ta or Ceramic Capacitors
Benefits
- Wide input voltage range
- Low noise
Diagrams